Spherical roller bearings K30.CCC3W33 Series (24126 K30.CCC3W33)

Spherical roller bearings  K30.CCC3W33 Series 24126 K30.CCC3W33

Product Details:

Manufacturer part number: 24126 K30.CCC3W33

Brand: SKF

Price: 870.55

Delivery time: 4 Days


Technical Data:

I.D. d: 130 mm

O.D. D: 210 mm

Width B: 80 mm

EAN: 7316576658709

Weight: 10430.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24126 K30.CCC3W33

Part Number
24126 K30.CCC3W33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

870.55 €

1 4 Days 13021080731657665870910430.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Grade 0 Rolling Element Material Steel
Bore Tapered (1:30) Cage Sheet steel cage Clearance Slightly increased radial clearance
Seal None open bearing Temperature range -30 to +200 °C Version Standard version

This page is Spherical roller bearings K30.CCC3W33 Series, part number 24126 K30.CCC3W33.
You can find the detail information about specifications and dimensions on part number 24126 K30.CCC3W33.

Variation of this product

Part Number
24034 K30.CCC3W33
24036 K30.CCC3W33
24038 K30.CCC3W33
24128 K30.CCC3W33
24130 K30.CCC3W33
24136 K30.CCC3W33
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

1,417.02 €

1 4 Days 17026090731657700476516630.0

1,563.14 €

1 4 Days 180280100731657702757322150.0

1,670.95 €

1 4 Days 190290100731657706912223250.0

1,075.54 €

1 4 Days 14022585-12500.0

1,161.37 €

1 4 Days 150250100731657700484019200.0

1,915.42 €

1 4 Days 180300118-32740.002

Tech Support