Spherical roller bearings VT143 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BS2-2315-2CS VT143

Part Number
BS2-2315-2CS VT143
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

I.D. d(mm) 75 O.D. D(mm) 160 Width B(mm) 64
Inner/Outer Ring Material Steel Precision (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical Cage Sheet steel cage Clearance Normal radial clearance
EAN 7316575119294 Seal Contact seals on both sides Temperature range -30 to +120 °C
Version Special grease (high pressure lithium soap grease) Weight(g) 5968.0

This page is Spherical roller bearings VT143 Series, part number BS2-2315-2CS VT143.
You can find the detail information about specifications and dimensions on part number BS2-2315-2CS VT143.

Tech Support