Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
32205 BJ2Q |
322/28 BJ2Q |
32307 BJ2Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
23.88 € | 1 | 17 Days | 25 | 52 | 19.31 | 7316570004014 | 191.0 | ||
- | 1 | Quote | 28 | 58 | 20.7 | - | 250.0 | ||
- | 1 | Quote | 35 | 80 | 32.75 | - | 797.0 |
Loading...
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Single Row | Arrangement | Standard version |
---|---|---|---|---|---|
Cage | Sheet steel cage | Product range | Complete tapered roller bearing | Temperature range | -30 to +120 °C |