Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
32310 BJ2QCL7C |
32311 BJ2QCL7C |
32312 BJ2QCL7C |
32314 BJ2QCL7C |
32315 BJ2QCL7C |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 50 | 110 | 42.25 | 7316570825701 | 1944.0 | ||
- | 1 | Quote | 55 | 120 | 45.5 | 2370573001840 | 2445.0 | ||
160.69 € | 1 | 4 Days | 60 | 130 | 48.5 | - | 3065.0 | ||
- | 1 | Quote | 70 | 150 | 54.62 | - | 4490.0 | ||
- | 1 | Quote | 75 | 160 | 58.8 | - | 5480.0 |
Loading...
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Single Row | Arrangement | Standard version |
---|---|---|---|---|---|
Cage | Sheet steel cage | Product range | Complete tapered roller bearing | Temperature range | -30 to +120 °C |