Tapered roller bearings BJ2QU4VQ267 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32313 BJ2QU4VQ267

Part Number
32313 BJ2QU4VQ267
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 Quote

Loading...

  1. 1

Basic information

I.D. d(mm) 65 O.D. D(mm) 140 Width B(mm) 51
Precision (JIS) Grade 0 Number of Raceway Ring Rows Single Row Arrangement Standard version
Cage Sheet steel cage Product range Complete tapered roller bearing Temperature range -30 to +120 °C
Weight(g) 3754.0

This page is Tapered roller bearings BJ2QU4VQ267 Series, part number 32313 BJ2QU4VQ267.
You can find the detail information about specifications and dimensions on part number 32313 BJ2QU4VQ267.

Tech Support