Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
330632 CQ
I.D. d(mm) | 60 | O.D. D(mm) | 135 | Width B(mm) | 34.32 |
---|---|---|---|---|---|
Temperature range | -30 to +120 °C | Weight(g) | 2060.0 |
This page is Tapered roller bearings CQ Series, part number 330632 CQ.
You can find the detail information about specifications and dimensions on part number 330632 CQ.