Manufacturer part number: 30244 J2
Brand: SKF
Price: Please contact the support for quotation
Delivery time: Quote
I.D. d: 220 mm
O.D. D: 400 mm
Width B: 74.13 mm
EAN: 7316570454093
Weight: 39940.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
30244 J2
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Single Row | Arrangement | Standard version |
---|---|---|---|---|---|
Cage | Sheet steel cage | Product range | Complete tapered roller bearing | Temperature range | -30 to +120 °C |
This page is Tapered roller bearings J2 Series, part number 30244 J2.
You can find the detail information about specifications and dimensions on part number 30244 J2.
Part Number |
---|
302/28 J2 |
30316 J2 |
30317 J2 |
30320 J2 |
30324 J2 |
30326 J2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
92.77 € | 1 | 4 Days | 28 | 58 | 17.25 | 7316570004083 | 203.0 | ||
- | 1 | Quote | 80 | 170 | 42.69 | 7316577005373 | 4125.0 | ||
- | 1 | Quote | 85 | 180 | 44.84 | 7316577005380 | 4843.0 | ||
- | 1 | Quote | 100 | 215 | 51.73 | 7316577005410 | 7951.0 | ||
- | 1 | Quote | 120 | 260 | 60.09 | 7316577005434 | 13712.0 | ||
1,435.92 € | 1 | 4 Days | 130 | 280 | 64.45 | 7316577005441 | 16794.0 |