Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
31314 J2QCL7A
I.D. d(mm) | 70 | O.D. D(mm) | 150 | Width B(mm) | 38.7 |
---|---|---|---|---|---|
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Single Row | Arrangement | Standard version |
Cage | Sheet steel cage | Product range | Complete tapered roller bearing | Temperature range | -30 to +120 °C |
Weight(g) | 2868.0 |
This page is Tapered roller bearings J2QCL7A Series, part number 31314 J2QCL7A.
You can find the detail information about specifications and dimensions on part number 31314 J2QCL7A.