Tapered roller bearings QCL7A Series (HM801310 QCL7A)

Tapered roller bearings  QCL7A Series HM801310 QCL7A

Product Details:

Manufacturer part number: HM801310 QCL7A

Brand: SKF

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

Outer Ring: With Outer Ring

I.D. d: - mm

Width B: - mm

Cage: -

EAN: 7316576625657


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HM801310 QCL7A

Part Number
HM801310 QCL7A
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Ring I.D. d
(mm)
Width B
(mm)
Cage EAN Product range Weight
(g)
1 Quote With Outer Ring---7316576625657Outer ring (cup) only295.0

Loading...

  1. 1

Basic information

O.D. D(mm) 82.55 Precision (JIS) Grade 0 Arrangement Standard version
Temperature range -30 to +120 °C

This page is Tapered roller bearings QCL7A Series, part number HM801310 QCL7A.
You can find the detail information about specifications and dimensions on part number HM801310 QCL7A.

Variation of this product

Part Number
HM801346X/310 QCL7A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Ring I.D. d
(mm)
Width B
(mm)
Cage EAN Product range Weight
(g)

-

1 Quote -38.130.13Sheet steel cage-Complete tapered roller bearing785.0

Tech Support