Tapered roller bearings QCL7C Series (T7FC080 QCL7C)

Tapered roller bearings  QCL7C Series T7FC080 QCL7C

Product Details:

Manufacturer part number: T7FC080 QCL7C

Brand: SKF

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

Outer Ring: -

I.D. d: 80 mm

O.D. D: 160 mm

Width B: 45 mm

Cage: Sheet steel cage


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T7FC080 QCL7C

Part Number
T7FC080 QCL7C
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Ring I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Cage EAN Product range Weight
(g)
1 Quote -8016045Sheet steel cage-Complete tapered roller bearing3920.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 0 Number of Raceway Ring Rows Single Row Arrangement Standard version
Temperature range -30 to +120 °C

This page is Tapered roller bearings QCL7C Series, part number T7FC080 QCL7C.
You can find the detail information about specifications and dimensions on part number T7FC080 QCL7C.

Variation of this product

Part Number
2720 QCL7C
2788 QCL7C
2788/2720 QCL7C
HM803146/2/110/2 QCL7C
HM803149/2 QCL7C
HM803149/2/110/2 QCL7C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Ring I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Cage EAN Product range Weight
(g)

28.78 €

1 4 Days With Outer Ring-76.2--7316570412895Outer ring (cup) only180.0

69.02 €

1 4 Days -38.168.07725.782Sheet steel cage7316571029573Inner ring (cone) only with roller set315.0

-

1 Quote -38.176.225.782Sheet steel cage7316570492040Complete tapered roller bearing510.0

-

1 Quote -41.27588.930.632Sheet steel cage7316570881578Complete tapered roller bearing878.0

-

1 Quote -41.27582.52930.632Sheet steel cage7316570003161Inner ring (cone) only with roller set537.0

-

1 Quote -44.4588.930.632Sheet steel cage7316571003856Complete tapered roller bearing863.0

Tech Support