Tapered roller bearings QVB134 Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T2EE040 QVB134

Part Number
T2EE040 QVB134
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

I.D. d(mm) 40 O.D. D(mm) 85 Width B(mm) 33
Precision (JIS) Grade 0 Number of Raceway Ring Rows Single Row Arrangement Standard version
Cage Sheet steel cage EAN 7316570749168 Product range Complete tapered roller bearing
Temperature range -30 to +120 °C Weight(g) 910.0

This page is Tapered roller bearings QVB134 Series, part number T2EE040 QVB134.
You can find the detail information about specifications and dimensions on part number T2EE040 QVB134.

Tech Support