Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
31322 X.J2 |
31326 X.J2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 110 | 240 | 63.44 | 7316577005571 | 12040.0 | ||
- | 1 | Quote | 130 | 280 | 72.68 | 7316577120731 | 18461.0 |
Loading...
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Single Row | Arrangement | Standard version |
---|---|---|---|---|---|
Cage | Sheet steel cage | Product range | Complete tapered roller bearing | Temperature range | -30 to +120 °C |