Tapered roller bearings XQCL7C Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32012 XQCL7C

Part Number
32012 XQCL7C
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

I.D. d(mm) 60 O.D. D(mm) 95 Width B(mm) 23
Precision (JIS) Grade 0 Number of Raceway Ring Rows Single Row Arrangement Standard version
Cage Sheet steel cage Product range Complete tapered roller bearing Temperature range -30 to +120 °C
Weight(g) 580.0

This page is Tapered roller bearings XQCL7C Series, part number 32012 XQCL7C.
You can find the detail information about specifications and dimensions on part number 32012 XQCL7C.

Tech Support