Tapered roller bearings XQDF Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
32014 XQDF
32017 XQDF
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)
1 Quote 70110501738.0
1 Quote 85130582790.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 0 Number of Raceway Ring Rows Single Row Cage Sheet steel cage
Product range Complete tapered roller bearing Temperature range -30 to +120 °C

Tech Support