Toroidial roller bearings C4 Series (C2215 C4)

Toroidial roller bearings  C4 Series C2215 C4

Product Details:

Manufacturer part number: C2215 C4

Brand: SKF

Price: 384.19

Delivery time: 4 Days


Technical Data:

I.D. d: 75 mm

O.D. D: 130 mm

Width B: 31 mm

EAN: 7316571289199

Weight: 1600.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C2215 C4

Part Number
C2215 C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

384.19 €

1 4 Days 751303173165712891991600.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 5 Bore Cylindrical Cage Sheet steel cage
Clearance Strongly increased radial clearance Seal None open bearing Temperature range -30 to +200 °C

This page is Toroidial roller bearings C4 Series, part number C2215 C4.
You can find the detail information about specifications and dimensions on part number C2215 C4.

Variation of this product

Part Number
C2216 C4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

419.51 €

1 4 Days 801403373165714636982110.0

Tech Support