Toroidial roller bearings K Series (C2216 K)

Toroidial roller bearings  K Series C2216 K

Product Details:

Manufacturer part number: C2216 K

Brand: SKF

Price: 419.51

Delivery time: 4 Days


Technical Data:

I.D. d: 80 mm

O.D. D: 140 mm

Width B: 33 mm

EAN: 7316577759054

Weight: 1930.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C2216 K

Part Number
C2216 K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

419.51 €

1 4 Days 801403373165777590541930.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 5 Bore Tapered (1:12) Cage Sheet steel cage
Clearance Normal radial clearance Seal None open bearing Temperature range -30 to +200 °C

This page is Toroidial roller bearings K Series, part number C2216 K.
You can find the detail information about specifications and dimensions on part number C2216 K.

Variation of this product

Part Number
C2218 K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

397.02 €

1 4 Days 901604073165777594743200.0

Tech Support