Toroidial roller bearings TN9 Series (C2209 TN9)

Toroidial roller bearings  TN9 Series C2209 TN9

Product Details:

Manufacturer part number: C2209 TN9

Brand: SKF

Price: 99,999.00

Delivery time: 4 Days


Technical Data:

I.D. d: 45 mm

O.D. D: 85 mm

Width B: 23 mm

EAN: 7316570664706

Weight: 584.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C2209 TN9

Part Number
C2209 TN9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

99,999.00 €

1 4 Days 4585237316570664706584.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 5 Bore Cylindrical Cage Polyamide cage
Clearance Normal radial clearance Seal None open bearing Temperature range -20 to +120 °C

This page is Toroidial roller bearings TN9 Series, part number C2209 TN9.
You can find the detail information about specifications and dimensions on part number C2209 TN9.

Variation of this product

Part Number
C2211 TN9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

162.77 €

1 4 Days 55100257316571089911830.0

Tech Support