Toroidial roller bearings VC3 Series (C2213 VC3)

Toroidial roller bearings  VC3 Series C2213 VC3

Product Details:

Manufacturer part number: C2213 VC3

Brand: SKF

Price: 228.97

Delivery time: 4 Days


Technical Data:

I.D. d: 65 mm

O.D. D: 120 mm

Width B: 31 mm

EAN: 7316570310276

Weight: 1435.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C2213 VC3

Part Number
C2213 VC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

228.97 €

1 4 Days 651203173165703102761435.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 5 Bore Cylindrical Cage None. full complement roller bearing
Clearance Slightly increased radial clearance Seal None open bearing Temperature range -30 to +200 °C

Tech Support