Felt strips / Aluminium borosilicate / 8.5mm

Felt strips / Aluminium borosilicate / 8.5mm
[Specifications]
・Material: Aluminium borosilicate
・Width: 8.5mm

Felt strips, and their high-temperature variants made of aluminium borosilicate, provide a simple and effective sealing solution. They accommodate relatively high shaft speeds, because a small gap forms between the felt strip and the shaft, transforming the seal into a non-contact, gap-type seal. Felt strips should be cut to the correct length and soaked in hot oil prior to being installed

[Features]
・Cost-effective
・Suitable for relatively high shaft speeds

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FSB370

Part Number
FSB370
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

Weight(g) 15 GTIN/EAN 7316570762853

This page is Felt strips / Aluminium borosilicate / 8.5mm, part number FSB370.
You can find the detail information about specifications and dimensions on part number FSB370.

Tech Support