Locating rings / Internal diameter 82mm

Locating rings / Internal diameter 82mm
[Specifications]
・Inside diameter: 82 mm
・Outside diameter: 90 mm
・eClass code:
・23-05-17-90

A bearing in the locating position must be secured axially in the housing. If the bearing seat in the housing and the bearing width do not match, locating (stabilizing) rings are required. Typically, two locating rings are required per housing. One ring should be placed on each side of the bearing. If only one locating ring is required, it should be installed on the same side as the lock nut.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FRB9/90

Part Number
FRB9/90
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.42 €

1 12 Days

Loading...

  1. 1

Basic information

Internal diameter(mm) 82 Outer diameter(mm) 90 Width(mm) 9
Weight(g) 40 GTIN/EAN 7316577017062

This page is Locating rings / Internal diameter 82mm, part number FRB9/90.
You can find the detail information about specifications and dimensions on part number FRB9/90.

Tech Support