Lock washers / Internal diameter 160mm

Lock washers / Internal diameter 160mm
[Specifications]
・Bore diameter: 160 mm
・Outside diameter: 199 mm
・eClass code:
・23-11-07-05

MB and MBL lock washers are locking devices, used to secure KM, KML and HM .. T lock nuts onto a shaft or adapter sleeve and prevent unintentional loosening. MB .. A is a stronger version of the MB washer. The lock washers engage a keyway in the shaft or adapter sleeve thread. They lock the nut in position when one of the washer tabs is bent into one of the slots in the outside diameter of the lock nut. A new lock washer should be used each time the corresponding lock nut is installed.

[Features]
・Simple, stable and reliable fastening element
・Easy to install and remove
・Used for KM, KML, and HM .. T lock nuts

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MBL32

Part Number
MBL32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

50.45 €

1 17 Days

Loading...

  1. 1

Basic information

Internal diameter(mm) 160 Material Steel Outer diameter(mm) 199
Width(mm) 2.5 Weight(g) 150.0

This page is Lock washers / Internal diameter 160mm, part number MBL32.
You can find the detail information about specifications and dimensions on part number MBL32.

Tech Support