L-section rings EC Series / Internal diameter 55mm

L-section rings EC Series / Internal diameter 55mm
[Specifications]
・Bore diameter: 55mm
・Outside diameter: 77.5 mm
・eClass code:
・23-05-09-01

Angle rings (L-shaped thrust collars) are used either with NU design cylindrical roller bearings to locate the shaft axially in one direction, or with NJ design bearings to locate the shaft axially in both directions. The rings are made of carbon chromium steel and are hardened and ground. They are supplied as separate components.

[Features]
・Locate the shaft axially if there are no NJ or NUP design locating bearings within the product range
・Provide an extended inner ring seat for heavily loaded bearings in the locating position
・Simplify design or mounting procedures

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HJ311 EC

Part Number
HJ311 EC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

125.68 €

1 4 Days

Loading...

  1. 1

Basic information

Internal diameter(mm) 55 Outer diameter(mm) 77.5 Width(mm) 14
Weight(g) 196.0 GTIN/EAN 7316570767704

This page is L-section rings EC Series / Internal diameter 55mm, part number HJ311 EC.
You can find the detail information about specifications and dimensions on part number HJ311 EC.

Tech Support