Plummer block housings M Series / Cast iron / Outer diameter 219mm

Plummer block housings M Series / Cast iron / Outer diameter 219mm
[Specifications]
・Material: Cast iron
・Outer diameter(mm): 219
・eClass code: 23-05-08-02

Pillow (plummer) block housings are designed to accommodate an insert bearing. The cast iron housings are strong, stiff and cost-effective. They are suitable for most applications and can be bolted directly to a support surface.

[Features]
・Accommodate heavy loads in different directions
・High degree of stiffness
・Narrow design

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SY511 M

Part Number
SY511 M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

39.13 €

1 17 Days

Loading...

  1. 1

Basic information

Material Cast iron Outer diameter(mm) 219 Splitting Non-split
Width(mm) 60 Weight(g) 2510.0 GTIN/EAN 7316570551389

This page is Plummer block housings M Series / Cast iron / Outer diameter 219mm, part number SY511 M.
You can find the detail information about specifications and dimensions on part number SY511 M.

Tech Support