Washers / Internal diameter 225mm

Washers / Internal diameter 225mm
[Specifications]
・Internal diameter(mm): 225
・Outer diameter(mm): 312
・Width(mm): 45

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

U430

Part Number
U430
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

Internal diameter(mm) 225 Outer diameter(mm) 312 Width(mm) 45
Weight(g) 8100.0005

This page is Washers / Internal diameter 225mm, part number U430.
You can find the detail information about specifications and dimensions on part number U430.

Tech Support