Angular contact ball bearings / double row / A / contact angle 30° / series A / SKF (3322 A)

Angular contact ball bearings / double row / A / contact angle 30° / series A / SKF 3322 A

Product Details:

Manufacturer part number: 3322 A

Brand: SKF

Price: 1,919.00

Delivery time: 4 Days


Technical Data:

Accuracy  (JIS): Grade 6

I.D. D: 110 φ

Outer Diameter D: 240 φ

Width B: 92.1 mm

EAN: 7316570369267


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3322 A

Part Number
3322 A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Temperature range Weight
(g)

1,919.00 €

1 4 Days Grade 611024092.17316570369267-20 to +200 degrees17520.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Number of Bearing Ring Rows Double Row Rolling Element Material Steel
Arrangement Standard version Cage Sheet steel cage Clearance Normal radial clearance
Contact angle 30 degrees Seal None open bearing

Tech Support