Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3207 A2RS1
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 6 | I.D. D(φ) | 35 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 72 | Width B(mm) | 27 | Raceway No. of Rows | Double Row |
Rolling Element Material | Steel | Arrangement | Standard version | Cage | Sheet steel cage |
Clearance | Normal radial clearance | Contact angle | 30 degrees | EAN | 7316573931034 |
Temperature range | -20 to +120 degrees | Weight(g) | 455.0 |
This page is Angular contact ball bearings / double row / 2RS1 / contact angle 30° / series A2RS1 / SKF, part number 3207 A2RS1.
You can find the detail information about specifications and dimensions on part number 3207 A2RS1.