Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3309 A2RS1C3MT33 |
3311 A2RS1C3MT33 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
170.60 € | 1 | 4 Days | 45 | 100 | 39.7 | 7316571510729 | 1299.0 | ||
257.40 € | 1 | 4 Days | 55 | 120 | 49.2 | 7316571510743 | 2228.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 6 | Raceway No. of Rows | Double Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Arrangement | Standard version | Cage | Sheet steel cage |
Clearance | Slightly increased radial clearance | Contact angle | 30 degrees | Temperature range | -20 to +120 degrees |