Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3204 A2RS1MT33 |
3206 A2RS1MT33 |
3207 A2RS1MT33 |
3208 A2RS1MT33 |
3209 A2RS1MT33 |
3211 A2RS1MT33 |
3309 A2RS1MT33 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
54.08 € | 1 | 12 Days | 20 | 47 | 20.6 | 7316571484037 | 156.0 | ||
73.00 € | 1 | 17 Days | 30 | 62 | 23.8 | 7316571484075 | 295.0 | ||
71.85 € | 1 | 4 Days | 35 | 72 | 27 | 7316571821320 | 455.0 | ||
106.87 € | 1 | 17 Days | 40 | 80 | 30.2 | 7316571821535 | 595.0 | ||
133.58 € | 1 | 17 Days | 45 | 85 | 30.2 | 7316571821771 | 647.0 | ||
127.35 € | 1 | 4 Days | 55 | 100 | 33.3 | 7316571510699 | 942.0 | ||
170.60 € | 1 | 4 Days | 45 | 100 | 39.7 | 7316571782089 | 1290.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 6 | Raceway No. of Rows | Double Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Arrangement | Standard version | Cage | Sheet steel cage |
Clearance | Normal radial clearance | Contact angle | 30 degrees | Temperature range | -20 to +120 degrees |