Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3203 A2RSTNC3MT3 |
3210 A2RSTNC3MT3 |
3305 A2RSTNC3MT3 |
3306 A2RSTNC3MT3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
35.47 € | 1 | 17 Days | 17 | 40 | 17.5 | 7316577651617 | 96.0 | ||
96.22 € | 1 | 4 Days | 50 | 90 | 30.2 | 7316571136592 | 673.0 | ||
94.10 € | 1 | 17 Days | 25 | 62 | 25.4 | 7316571842127 | 350.0 | ||
81.05 € | 1 | 4 Days | 30 | 72 | 30.2 | 7316574589128 | 536.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 6 | Raceway No. of Rows | Double Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Arrangement | Standard version | Cage | Polyamide cage |
Clearance | Slightly increased radial clearance | Contact angle | 30 degrees | Temperature range | -20 to +120 degrees |