Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3201 A2RSTNMT33 |
3202 A2RSTNMT33 |
3207 A2RSTNMT33 |
3208 A2RSTNMT33 |
3209 A2RSTNMT33 |
3210 A2RSTNMT33 |
3212 A2RSTNMT33 |
3302 A2RSTNMT33 |
3303 A2RSTNMT33 |
3305 A2RSTNMT33 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
38.09 € | 1 | 12 Days | 12 | 32 | 15.9 | 7316570452716 | 60.0 | ||
38.66 € | 1 | 12 Days | 15 | 35 | 15.9 | 7316577752857 | 66.0 | ||
61.40 € | 1 | 12 Days | 35 | 72 | 27 | 7316571143156 | 440.0 | ||
75.04 € | 1 | 12 Days | 40 | 80 | 30.2 | 7316570484588 | 585.0 | ||
90.19 € | 1 | 17 Days | 45 | 85 | 30.2 | 7316570293890 | 640.0 | ||
77.62 € | 1 | 4 Days | 50 | 90 | 30.2 | 7316570588392 | 673.0 | ||
130.79 € | 1 | 17 Days | 60 | 110 | 36.5 | 7316572115015 | 1239.0 | ||
49.24 € | 1 | 17 Days | 15 | 42 | 19 | 7316570033786 | 127.00001 | ||
51.52 € | 1 | 17 Days | 17 | 47 | 22.2 | - | 180.0 | ||
63.61 € | 1 | 12 Days | 25 | 62 | 25.4 | - | 350.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 6 | Number of Bearing Ring Rows | Double Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Arrangement | Standard version | Cage | Polyamide cage |
Clearance | Normal radial clearance | Contact angle | 30 degrees | Temperature range | -20 to +120 degrees |