Angular contact ball bearings / double row / A / 2Z / C3 / contact angle 30° / series A2ZC3 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3312 A2ZC3

Part Number
3312 A2ZC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

432.03 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 6 I.D. D(φ) 60
Outer Diameter D(φ) 130 Width B(mm) 54 Number of Bearing Ring Rows Double Row
Rolling Element Material Steel Arrangement Standard version Cage Sheet steel cage
Clearance Slightly increased radial clearance Contact angle 30 degrees EAN 7316573932567
Seal Cover on both sides Temperature range -20 to +120 degrees Weight(g) 2871.0

This page is Angular contact ball bearings / double row / A / 2Z / C3 / contact angle 30° / series A2ZC3 / SKF, part number 3312 A2ZC3.
You can find the detail information about specifications and dimensions on part number 3312 A2ZC3.

Tech Support