Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3204 A2ZC3MT33 |
3205 A2ZC3MT33 |
3208 A2ZC3MT33 |
3209 A2ZC3MT33 |
3212 A2ZC3MT33 |
3213 A2ZC3MT33 |
3304 A2ZC3MT33 |
3305 A2ZC3MT33 |
3308 A2ZC3MT33 |
3311 A2ZC3MT33 |
3312 A2ZC3MT33 |
3313 A2ZC3MT33 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
49.37 € | 1 | 4 Days | 20 | 47 | 20.6 | - | 163.0 | ||
58.90 € | 1 | 4 Days | 25 | 52 | 20.6 | 7316571821139 | 181.0 | ||
104.78 € | 1 | 17 Days | 40 | 80 | 30.2 | 7316571821542 | 601.0 | ||
129.27 € | 1 | 17 Days | 45 | 85 | 30.2 | 7316571821788 | 650.0 | ||
182.38 € | 1 | 4 Days | 60 | 110 | 36.5 | 7316571822150 | 1279.0 | ||
265.20 € | 1 | 4 Days | 65 | 120 | 38.1 | 7316571496092 | 1543.0 | ||
83.85 € | 1 | 17 Days | 20 | 52 | 22.2 | 7316571821887 | 240.0 | ||
101.47 € | 1 | 17 Days | 25 | 62 | 25.4 | - | 357.0 | ||
125.70 € | 1 | 4 Days | 40 | 90 | 36.5 | 7316571821986 | 985.0 | ||
240.40 € | 1 | 4 Days | 55 | 120 | 49.2 | 7316571496146 | 2228.0 | ||
295.97 € | 1 | 4 Days | 60 | 130 | 54 | 7316571496153 | 2871.0 | ||
383.03 € | 1 | 4 Days | 65 | 140 | 58.7 | 7316571821993 | 3593.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 6 | Raceway No. of Rows | Double Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Arrangement | Standard version | Cage | Sheet steel cage |
Clearance | Slightly increased radial clearance | Contact angle | 30 degrees | Seal | Cover on both sides |
Temperature range | -20 to +120 degrees |