Angular contact ball bearings / double row / A / 2Z / MT33 / contact angle 30° / series A2ZMT33 / SKF (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3204 A2ZMT33
3206 A2ZMT33
3207 A2ZMT33
3208 A2ZMT33
3209 A2ZMT33
3210 A2ZMT33
3211 A2ZMT33
3212 A2ZMT33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

47.82 €

1 17 Days 204720.67316571484044159.0

60.12 €

1 17 Days 306223.87316571484082297.0

74.40 €

1 17 Days 3572277316571821474456.0

92.42 €

1 17 Days 408030.27316571821573601.0

113.98 €

1 17 Days 458530.27316571821818650.0

135.81 €

1 4 Days 509030.27316571821849680.0

140.43 €

1 4 Days 5510033.37316571496078925.0

179.99 €

1 17 Days 6011036.573165714960851279.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 6 Number of Bearing Ring Rows Double Row
Rolling Element Material Steel Arrangement Standard version Cage Sheet steel cage
Clearance Normal radial clearance Contact angle 30 degrees Seal Cover on both sides
Temperature range -20 to +120 degrees

Tech Support