Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
33.08 € | 1 | 17 Days | 10 | 30 | 14 | 7316570212396 | 53.0 | ||
33.70 € | 1 | 17 Days | 12 | 32 | 15.9 | 7316570966503 | 59.0 | ||
34.27 € | 1 | 17 Days | 17 | 40 | 17.5 | 7316570698152 | 100.0 | ||
42.10 € | 1 | 12 Days | 20 | 47 | 20.6 | 7316570236392 | 156.0 | ||
52.97 € | 1 | 17 Days | 30 | 62 | 23.8 | - | 292.0 | ||
65.53 € | 1 | 17 Days | 35 | 72 | 27 | 7316570894554 | 447.0 | ||
81.80 € | 1 | 17 Days | 40 | 80 | 30.2 | 7316571099910 | 587.0 | ||
92.18 € | 1 | 17 Days | 45 | 85 | 30.2 | 7316570367836 | 637.0 | ||
89.57 € | 1 | 4 Days | 50 | 90 | 30.2 | 7316570530308 | 677.0 | ||
50.17 € | 1 | 17 Days | 15 | 42 | 19 | 7316570344783 | 128.0 | ||
52.45 € | 1 | 17 Days | 17 | 47 | 22.2 | 7316570712575 | 181.0 | ||
83.85 € | 1 | 17 Days | 20 | 52 | 22.2 | 7316570822656 | 222.0 | ||
78.12 € | 1 | 17 Days | 25 | 62 | 25.4 | 7316570807530 | 351.0 | ||
119.70 € | 1 | 4 Days | 40 | 90 | 36.5 | 7316570617917 | 949.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 6 | Raceway No. of Rows | Double Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Arrangement | Standard version | Cage | Polyamide cage |
Clearance | Normal radial clearance | Contact angle | 30 degrees | Seal | Cover on both sides |
Temperature range | -20 to +120 degrees |