Angular contact ball bearings / double row / A / 2Z / TN / C3 / MT33 / contact angle 30° / series A2ZTNC3MT33 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3206 A2ZTNC3MT33

Part Number
3206 A2ZTNC3MT33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

51.36 €

1 17 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 6 I.D. D(φ) 30
Outer Diameter D(φ) 62 Width B(mm) 23.8 Number of Bearing Ring Rows Double Row
Rolling Element Material Steel Arrangement Standard version Cage Polyamide cage
Clearance Slightly increased radial clearance Contact angle 30 degrees EAN 7316571822037
Seal Cover on both sides Temperature range -20 to +120 degrees Weight(g) 292.0

This page is Angular contact ball bearings / double row / A / 2Z / TN / C3 / MT33 / contact angle 30° / series A2ZTNC3MT33 / SKF, part number 3206 A2ZTNC3MT33.
You can find the detail information about specifications and dimensions on part number 3206 A2ZTNC3MT33.

Tech Support