Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3205 A2ZTNC3VT113
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 6 | I.D. D(φ) | 25 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 52 | Width B(mm) | 20.6 | Raceway No. of Rows | Double Row |
Rolling Element Material | Steel | Arrangement | Standard version | Cage | Polyamide cage |
Clearance | Slightly increased radial clearance | Contact angle | 30 degrees | EAN | 7316572863893 |
Seal | Cover on both sides | Temperature range | -20 to +120 degrees | Weight(g) | 182.0 |
This page is Angular contact ball bearings / double row / A / 2Z / TN / C3 / VT113 / contact angle 30° / series A2ZTNC3VT113 / SKF, part number 3205 A2ZTNC3VT113.
You can find the detail information about specifications and dimensions on part number 3205 A2ZTNC3VT113.