Manufacturer part number: 3308 ANR
Brand: SKF
Price: 129.08 €
Delivery time: 4 Days
I.D. D: 40 φ
Outer Diameter D: 90 φ
Width B: 36.5 mm
EAN: 7316571826561
Weight: 987.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3308 ANR
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 6 | Number of Bearing Ring Rows | Double Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Arrangement | Standard version | Cage | Sheet steel cage |
Clearance | Normal radial clearance | Contact angle | 30 degrees | Seal | None open bearing |
Temperature range | -20 to +150 degrees |
This page is Angular contact ball bearings / double row / A / NR / contact angle 30° / ANR series / SKF, part number 3308 ANR.
You can find the detail information about specifications and dimensions on part number 3308 ANR.
Part Number |
---|
3309 ANR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
159.85 € | 1 | 17 Days | 45 | 100 | 39.7 | 7316570674071 | 1347.0 |