Angular contact ball bearings / single row / contact angle 40° / BCBM / SKF (7226 BCBM)

Angular contact ball bearings / single row / contact angle 40° / BCBM / SKF 7226 BCBM

Product Details:

Manufacturer part number: 7226 BCBM

Brand: SKF

Price: 721.97

Delivery time: 4 Days


Technical Data:

I.D. D: 130 φ

Outer Diameter D: 230 φ

Width B: 40 mm

EAN: 7316577745095

Temperature range: -20 to +150 degrees


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7226 BCBM

Part Number
7226 BCBM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Temperature range Weight
(g)

721.97 €

1 4 Days 130230407316577745095-20 to +150 degrees6763.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Arrangement Bearing pair with low axial clearance in O- & X-arrangement Cage Brass cage
Clearance Normal radial clearance Contact angle 40 degrees Seal None open bearing

This page is Angular contact ball bearings / single row / contact angle 40° / BCBM / SKF, part number 7226 BCBM.
You can find the detail information about specifications and dimensions on part number 7226 BCBM.

Variation of this product

Part Number
7228 BCBM
7234 BCBM
7238 BCBM
7240 BCBM
7324 BCBM
7326 BCBM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Temperature range Weight
(g)

825.01 €

1 4 Days 140250427316576650321-20 to +200 degrees8630.0

1,912.57 €

1 4 Days 170310527316576650376-20 to +200 degrees16701.0

2,776.19 €

1 4 Days 190340557316570323276-20 to +200 degrees21849.0

3,112.42 €

1 4 Days 200360587316570694963-20 to +200 degrees25000.0

1,299.24 €

1 4 Days 120260557316576651052-20 to +200 degrees13833.0

1,467.66 €

1 4 Days 130280587316576651076-20 to +200 degrees17050.0

Tech Support