Angular contact ball bearings / single row / contact angle 40° / BECBM / SKF (7213 BECBM)

Angular contact ball bearings / single row / contact angle 40° / BECBM / SKF 7213 BECBM

Product Details:

Manufacturer part number: 7213 BECBM

Brand: SKF

Price: 172.50

Delivery time: 4 Days


Technical Data:

I.D. D: 65 φ

Outer Diameter D: 120 φ

Width B: 23 mm

EAN: 7316577149800

Temperature range: -20 to +150 degrees


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7213 BECBM

Part Number
7213 BECBM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Temperature range Weight
(g)

172.50 €

1 4 Days 65120237316577149800-20 to +150 degrees1098.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Arrangement Bearing pair with low axial clearance in O- & X-arrangement Cage Brass cage
Clearance Normal radial clearance Contact angle 40 degrees Seal None open bearing

This page is Angular contact ball bearings / single row / contact angle 40° / BECBM / SKF, part number 7213 BECBM.
You can find the detail information about specifications and dimensions on part number 7213 BECBM.

Variation of this product

Part Number
7208 BECBM
7209 BECBM
7210 BECBM
7215 BECBM
7216 BECBM
7217 BECBM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Temperature range Weight
(g)

83.40 €

1 4 Days 4080187316576632877-20 to +150 degrees385.0

115.02 €

1 17 Days 4585197316576633034-20 to +150 degrees442.0

122.02 €

1 17 Days 5090207316576633201-20 to +150 degrees491.0

194.39 €

1 4 Days 75130257316576633560-20 to +150 degrees1291.0

227.82 €

1 4 Days 80140267316576633591-20 to +150 degrees1580.0

281.42 €

1 4 Days 85150287316577149961-20 to +150 degrees1994.0

Tech Support