Angular contact ball bearings / single row / contact angle 40°/ series BECBY / SKF / I.D. D(φ20~110) (7205 BECBY)

Angular contact ball bearings / single row / contact angle 40°/ series BECBY / SKF / I.D. D(φ20~110) 7205 BECBY

Product Details:

Manufacturer part number: 7205 BECBY

Brand: SKF

Price: 69.88

Delivery time: 17 Days


Technical Data:

I.D. D: 25 φ

Outer Diameter D: 52 φ

Width B: 15 mm

EAN: 7316576649776

Temperature range: -20 to +150 degrees


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7205 BECBY

Part Number
7205 BECBY
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Temperature range Weight
(g)

69.88 €

1 17 Days 2552157316576649776-20 to +150 degrees132.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Arrangement Bearing pair with low axial clearance in O- & X-arrangement Cage Brass cage
Clearance Normal radial clearance Contact angle 40 degrees Seal None open bearing

This page is Angular contact ball bearings / single row / contact angle 40°/ series BECBY / SKF / I.D. D(φ20~110), part number 7205 BECBY.
You can find the detail information about specifications and dimensions on part number 7205 BECBY.

Variation of this product

Part Number
7204 BECBY
7207 BECBY
7209 BECBY
7210 BECBY
7211 BECBY
7212 BECBY
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Temperature range Weight
(g)

56.05 €

1 17 Days 2047147316577611949-20 to +150 degrees106.0

90.88 €

1 17 Days 3572177316576649851-20 to +150 degrees301.0

115.02 €

1 17 Days 4585197316576649912-20 to +150 degrees434.0

122.02 €

1 17 Days 5090207316576649950-20 to +150 degrees491.0

140.33 €

1 17 Days 55100217316576649981-20 to +150 degrees616.0

151.42 €

1 4 Days 60110227316576650017-20 to +150 degrees816.0

Tech Support