Manufacturer part number: 7202 BEGAP
Brand: SKF
Price: 47.85 €
Delivery time: 17 Days
I.D. D: 15 φ
Outer Diameter D: 35 φ
Width B: 11 mm
EAN: 7316571004563
Weight: 45.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7202 BEGAP
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 5 | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Arrangement | Bearing pair with light preload in O- and X-arrangement | Cage | Polyamide cage |
Clearance | Normal radial clearance | Contact angle | 40 degrees | Seal | None open bearing |
Temperature range | -20 to +120 degrees |
This page is Angular contact ball bearings / single row / contact angle 40°/ series BEGAP / SKF / I.D. D(φ12~95), part number 7202 BEGAP.
You can find the detail information about specifications and dimensions on part number 7202 BEGAP.
Part Number |
---|
7201 BEGAP |
7203 BEGAP |
7204 BEGAP |
7205 BEGAP |
7206 BEGAP |
7207 BEGAP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
43.48 € | 1 | 17 Days | 12 | 32 | 10 | 7316570323252 | 36.0 | ||
50.57 € | 1 | 17 Days | 17 | 40 | 12 | 7316570039696 | 64.0 | ||
50.62 € | 1 | 17 Days | 20 | 47 | 14 | - | 102.0 | ||
53.13 € | 1 | 17 Days | 25 | 52 | 15 | 7316576632679 | 126.0 | ||
58.87 € | 1 | 17 Days | 30 | 62 | 16 | 7316577651662 | 188.0 | ||
66.73 € | 1 | 17 Days | 35 | 72 | 17 | 7316577610195 | 272.0 |