Manufacturer part number: 7210 BEGBP
Brand: SKF
Price: 114.99 €
Delivery time: 4 Days
I.D. D: 50 φ
Outer Diameter D: 90 φ
Width B: 20 mm
EAN: 7316570570328
Weight: 453.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7210 BEGBP
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 5 | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Arrangement | Standard version | Cage | Polyamide cage |
Clearance | Normal radial clearance | Contact angle | 40 degrees | Seal | None open bearing |
Temperature range | -20 to +120 degrees |
This page is Angular contact ball bearings / single row / contact angle 40°/ series BEGBP / SKF / I.D. D(φ12~65), part number 7210 BEGBP.
You can find the detail information about specifications and dimensions on part number 7210 BEGBP.
Part Number |
---|
7204 BEGBP |
7206 BEGBP |
7207 BEGBP |
7306 BEGBP |
7308 BEGBP |
7309 BEGBP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
59.87 € | 1 | 17 Days | 20 | 47 | 14 | 7316571847177 | 102.0 | ||
63.55 € | 1 | 17 Days | 30 | 62 | 16 | 7316570194029 | 188.0 | ||
69.85 € | 1 | 17 Days | 35 | 72 | 17 | 7316577612052 | 272.0 | ||
52.17 € | 1 | 4 Days | 30 | 72 | 19 | 7316577095701 | 331.0 | ||
77.82 € | 1 | 17 Days | 40 | 90 | 23 | 7316576634116 | 611.0 | ||
84.57 € | 1 | 4 Days | 45 | 100 | 25 | 7316577150608 | 812.0 |