Angular contact ball bearings / single row / contact angle 40°/ series BGAM / SKF / I.D. D(φ120, 130, 150) (7230 BGAM)

Angular contact ball bearings / single row / contact angle 40°/ series BGAM / SKF / I.D. D(φ120, 130, 150) 7230 BGAM

Product Details:

Manufacturer part number: 7230 BGAM

Brand: SKF

Price: 1,316.63

Delivery time: 4 Days


Technical Data:

I.D. D: 150 φ

Outer Diameter D: 270 φ

Width B: 45 mm

EAN: 7316570032413

Temperature range: -20 to +200 degrees


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7230 BGAM

Part Number
7230 BGAM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Temperature range Weight
(g)

1,316.63 €

1 4 Days 150270457316570032413-20 to +200 degrees10830.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Arrangement Bearing pair with light preload in O- and X-arrangement Cage Brass cage
Clearance Normal radial clearance Contact angle 40 degrees Seal None open bearing

This page is Angular contact ball bearings / single row / contact angle 40°/ series BGAM / SKF / I.D. D(φ120, 130, 150), part number 7230 BGAM.
You can find the detail information about specifications and dimensions on part number 7230 BGAM.

Variation of this product

Part Number
7224 BGAM
7226 BGAM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Temperature range Weight
(g)

671.85 €

1 4 Days 120215407316570926644-20 to +150 degrees5893.0

860.45 €

1 4 Days 130230407316571127149-20 to +150 degrees6763.0

Tech Support