Angular contact ball bearings / single row / contact angle 40°/ series BGM / SKF / I.D. D(φ140, 220) (7044 BGM)

Angular contact ball bearings / single row / contact angle 40°/ series BGM / SKF / I.D. D(φ140, 220) 7044 BGM

Product Details:

Manufacturer part number: 7044 BGM

Brand: SKF

Price: 3,580.22

Delivery time: 4 Days


Technical Data:

I.D. D: 220 φ

Outer Diameter D: 340 φ

Width B: 56 mm

EAN: 7316577065483

Temperature range: -20 to +200 degrees


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7044 BGM

Part Number
7044 BGM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Temperature range Weight
(g)

3,580.22 €

1 4 Days 220340567316577065483-20 to +200 degrees17800.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Arrangement Standard version Cage Brass cage
Clearance Normal radial clearance Contact angle 40 degrees Seal None open bearing

This page is Angular contact ball bearings / single row / contact angle 40°/ series BGM / SKF / I.D. D(φ140, 220), part number 7044 BGM.
You can find the detail information about specifications and dimensions on part number 7044 BGM.

Variation of this product

Part Number
7028 BGM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Temperature range Weight
(g)

1,057.40 €

1 4 Days 140210337316577079534-20 to +150 degrees3644.0

Tech Support