Angular contact ball bearings / single row / contact angle 40°/ series BM / SKF

Angular contact ball bearings / single row / contact angle 40°/ series BM / SKF
[Specifications]
・I.D. D(φ): 120, 130, 140
・Outer Diameter D(φ): 215~280
・Accuracy (JIS): Grade 5

[Features]
・Single row bearing, 40° contact angle
・Machined brass cage, ball centred

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7224 BM
7226 BM
7228 BM
7326 BM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Temperature range Weight
(g)

656.09 €

1 4 Days 120215407316577746023-20 to +150 degrees5893.0

799.74 €

1 4 Days 130230407316576650291-20 to +150 degrees6763.0

975.75 €

1 4 Days 140250427316576650314-20 to +200 degrees8630.0

1,698.80 €

1 4 Days 130280587316571143712-20 to +200 degrees17050.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 Raceway No. of Rows Single Row
Rolling Element Material Steel Arrangement Standard version Cage Brass cage
Clearance Normal radial clearance Contact angle 40 degrees Seal None open bearing

Tech Support