Angular contact ball bearings / single row / contact angle 40°/ BCBM / SKF / I.D. D(φ 25~180) (7334 BCBM)

Angular contact ball bearings / single row / contact angle 40°/ BCBM / SKF / I.D. D(φ 25~180) 7334 BCBM

Product Details:

Manufacturer part number: 7334 BCBM

Brand: SKF

Price: 3,848.34

Delivery time: 4 Days


Technical Data:

I.D. D: 170 φ

Outer Diameter D: 360 φ

Width B: 72 mm

EAN: 7316576651168

Temperature range: -20 to +200 degrees


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7334 BCBM

Part Number
7334 BCBM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Temperature range Weight
(g)

3,848.34 €

1 4 Days 170360727316576651168-20 to +200 degrees34600.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Arrangement Bearing pair with low axial clearance in O- & X-arrangement Cage Brass cage
Clearance Normal radial clearance Contact angle 40 degrees Seal None open bearing

This page is Angular contact ball bearings / single row / contact angle 40°/ BCBM / SKF / I.D. D(φ 25~180), part number 7334 BCBM.
You can find the detail information about specifications and dimensions on part number 7334 BCBM.

Variation of this product

Part Number
7332 BCBM
7336 BCBM
7405 BCBM
7406 BCBM
7407 BCBM
7408 BCBM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Temperature range Weight
(g)

3,672.03 €

1 4 Days 160340687316570854589-20 to +200 degrees33217.0

4,205.52 €

1 4 Days 180380757316577742162-20 to +200 degrees40000.0

184.08 €

1 4 Days 2580217316576651182-20 to +150 degrees610.0

99,999.00 €

1 4 Days 3090237316576651212-20 to +150 degrees813.0

214.92 €

1 4 Days 35100257316576651236-20 to +150 degrees1057.0

228.40 €

1 4 Days 40110277316576651250-20 to +150 degrees1360.0

Tech Support