Manufacturer part number: 7410 BGAM
Brand: SKF
Price: 425.25 €
Delivery time: 4 Days
I.D. D: 50 φ
Outer Diameter D: 130 φ
Width B: 31 mm
EAN: 7316570750096
Weight: 2119.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7410 BGAM
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 5 | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Arrangement | Bearing pair with light preload in O- and X-arrangement | Cage | Brass cage |
Clearance | Normal radial clearance | Contact angle | 40 degrees | Seal | None open bearing |
Temperature range | -20 to +150 degrees |
This page is Angular contact ball bearings / single row / contact angle 40° / series BGAM / SKF, part number 7410 BGAM.
You can find the detail information about specifications and dimensions on part number 7410 BGAM.
Part Number |
---|
7414 BGAM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
1,046.57 € | 1 | 4 Days | 70 | 180 | 42 | 7316571273884 | 5600.0 |