Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7409 BGM
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 5 | I.D. D(φ) | 45 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 120 | Width B(mm) | 29 | Number of Bearing Ring Rows | Single Row |
Rolling Element Material | Steel | Arrangement | Standard version | Cage | Brass cage |
Clearance | Normal radial clearance | Contact angle | 40 degrees | Seal | None open bearing |
Temperature range | -20 to +150 degrees | Weight(g) | 1729.0 |