Angular contact ball bearings / double row / BTW1x0 / series CMSP / SKF (BTW160 CMSP)

Angular contact ball bearings / double row / BTW1x0 / series CMSP / SKF BTW160 CMSP

Product Details:

Manufacturer part number: BTW160 CMSP

Brand: SKF

Price: 3,711.61

Delivery time: 17 Days


Technical Data:

I.D. D: 160 φ

Outer Diameter D: 240 φ

Width B: 96 mm

EAN: -

Weight: 13170.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BTW160 CMSP

Part Number
BTW160 CMSP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

3,711.61 €

1 17 Days 16024096-13170.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Rolling Element Material Steel Cage Polyamide cage
Operating direction two-sided effective Seal None open bearing Temperature range -20 to +120 degrees

This page is Angular contact ball bearings / double row / BTW1x0 / series CMSP / SKF, part number BTW160 CMSP.
You can find the detail information about specifications and dimensions on part number BTW160 CMSP.

Variation of this product

Part Number
BTW140 CMSP
BTW150 CMSP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

2,606.42 €

1 17 Days 1402108473165746502008810.0

3,136.09 €

1 4 Days 15022590731657504268410568.0

Tech Support