Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
51134 M |
51136 M |
51144 M |
51156 M |
51160 M |
51164 M |
51234 M |
51236 M |
51238 M |
51322 M |
51324 M |
51326 M |
51330 M |
51334 M |
51412 M |
51413 M |
51414 M |
51416 M |
51417 M |
51418 M |
51420 M |
53322 M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Angular adjustment | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
433.50 € | 1 | 4 Days | 170 | 215 | 34 | Non-angle adjustable | 7316572052532 | 2964.0 | ||
557.57 € | 1 | 4 Days | 180 | 225 | 34 | Non-angle adjustable | 7316572051955 | 3101.0 | ||
989.57 € | 1 | 4 Days | 220 | 270 | 37 | Non-angle adjustable | 7316572051986 | 4523.0 | ||
2,047.90 € | 1 | 4 Days | 280 | 350 | 53 | Non-angle adjustable | 7316572052020 | 11989.0 | ||
2,736.90 € | 1 | 4 Days | 300 | 380 | 62 | Non-angle adjustable | 7316572052037 | 17164.0 | ||
3,424.70 € | 1 | 4 Days | 320 | 400 | 63 | Non-angle adjustable | 7316572052044 | 18488.0 | ||
1,039.78 € | 1 | 4 Days | 170 | 240 | 55 | Non-angle adjustable | 7316577059666 | 7850.0 | ||
1,151.17 € | 1 | 4 Days | 180 | 250 | 56 | Non-angle adjustable | 7316577121134 | 8492.0 | ||
1,266.83 € | 1 | 4 Days | 190 | 270 | 62 | Non-angle adjustable | 7316577121141 | 11457.0 | ||
831.77 € | 1 | 4 Days | 110 | 190 | 63 | Non-angle adjustable | 7316577006981 | 7870.0 | ||
1,015.20 € | 1 | 4 Days | 120 | 210 | 70 | Non-angle adjustable | 7316577121196 | 10539.0 | ||
1,439.88 € | 1 | 4 Days | 130 | 225 | 75 | Non-angle adjustable | 7316571045603 | 12840.0 | ||
2,228.80 € | 1 | 4 Days | 150 | 250 | 80 | Non-angle adjustable | 7316577121226 | 16090.0 | ||
2,966.25 € | 1 | 4 Days | 170 | 280 | 87 | Non-angle adjustable | 7316571068428 | 22500.0 | ||
470.83 € | 1 | 17 Days | 60 | 130 | 51 | - | 7316572052068 | 3519.0 | ||
558.53 € | 1 | 4 Days | 65 | 140 | 56 | - | 7316572052556 | 4469.0 | ||
680.63 € | 1 | 4 Days | 70 | 150 | 60 | - | 7316572052075 | 5612.0 | ||
1,029.92 € | 1 | 4 Days | 80 | 170 | 68 | - | 7316572052099 | 7948.0 | ||
1,108.03 € | 1 | 4 Days | 85 | 180 | 72 | - | 7316572052563 | 9317.0 | ||
9,006.50 € | 1 | 4 Days | 90 | 190 | 77 | - | 7316572052105 | 11250.0 | ||
2,918.65 € | 1 | 4 Days | 100 | 210 | 85 | - | 7316572052112 | 14807.0 | ||
791.37 € | 1 | 4 Days | 110 | 190 | 67.2 | Angle adjustable (in conjunction with washer(s)) | 7316570598179 | 7780.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Cage | Brass cage | Operating direction | one-sided effective | Product range | Axial deep groove ball bearing without washer(s) |
Temperature range | -30 to +150 degrees |